4' LED Linear T5 Tube Ballast Bypass, PET Coated 5000K

Southwire #: L4T5B/850/25/F/SE Model #: L4T5B/850/25/F/SE

Topaz’s LED Linear T5 series are an ideal solution to upgrade commercial applications while offering up to 45% energy savings over fluorescent sources. Ideally suited for office settings, these 25 watt lamps offer PET shatterproof coating to ensure occupant safety. With a life rating of 50,000 hours, the frosted finish T5 tube provides a glare free, end to end 240 degree beam angle.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 45% energy savings compared to 54W Fluorescent
  • Advanced optics and thermal construction
  • Internal driver
  • Life rating of 50,000 hours reduces maintenance costs
  • Seamless, end to end light & frosted finish for smooth appearance
  • Glass tube w/shatterproof PET coating ensures occupant safety
  • RoHS compliant and mercury free

Specifications

Stock # L4T5B/850/25/F/SE L4T5B/850/25/F/SE
UPC # 751338020580 751338020580
Size 4-FT 4-FT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;